SBOS642C March 2013 – January 2020 OPA188
PRODUCTION DATA.
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | ±6 | ±25 | μV | |||
| TA = –40°C to +125°C | ±0.03 | ±0.085 | μV/°C | ||||
| PSRR | Power-supply rejection ratio | VS = 4 V to 36 V, TA = –40°C to +125°C | ±0.075 | ±0.3 | μV/V | ||
| Long-term stability(1) | 4 | μV | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | VCM = VS / 2 | ±160 | ±1400 | pA | ||
| TA = –40°C to +125°C | ±18 | nA | |||||
| IOS | Input offset current | ±320 | ±2800 | pA | |||
| TA = –40°C to +125°C | ±6 | nA | |||||
| NOISE | |||||||
| en | Input voltage noise | f = 0.1 Hz to 10 Hz | 250 | nVPP | |||
| f = 0.1 Hz to 10 Hz | 40 | nVrms | |||||
| Input voltage noise density | f = 1 kHz | 8.8 | nV/√Hz | ||||
| in | Input current noise density | f = 1 kHz | 7 | fA/√Hz | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | TA = –40°C to +125°C | V– | (V+) – 1.5 | V | ||
| CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.5 V | 120 | 134 | dB | ||
| (V–) + 0.5 V < VCM < (V+) – 1.5 V,
VS = ±18 V |
130 | 146 | dB | ||||
| (V–) + 0.5 V < VCM < (V+) – 1.5 V,
VS = ±18 V, TA = –40°C to +125°C |
120 | 126 | dB | ||||
| INPUT IMPEDANCE | |||||||
| ZID | Differential | 100 || 6 | MΩ || pF | ||||
| ZIC | Common-mode | 6 || 9.5 | 1012 Ω || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 0.5 V < VO < (V+) – 0.5 V | 130 | 136 | dB | ||
| (V–) + 0.5 V < VO < (V+) – 0.5 V,
TA = –40°C to +125°C |
120 | 126 | dB | ||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | 2 | MHz | ||||
| SR | Slew rate | G = +1 | 0.8 | V/μs | |||
| tS | Settling time | 0.1% | VS = ±18 V, G = 1, 10-V step | 20 | μs | ||
| 0.01% | VS = ±18 V, G = 1, 10-V step | 27 | μs | ||||
| tOR | Overload recovery time | VIN × G = VS | 1 | μs | |||
| THD+N | Total harmonic distortion + noise | 1 kHz, G = 1, VOUT = 1 Vrms | 0.0001% | ||||
| OUTPUT | |||||||
| Voltage output swing from rail | No load | 6 | 15 | mV | |||
| RL = 10 kΩ | 220 | 250 | mV | ||||
| TA = –40°C to +125°C | 310 | 350 | mV | ||||
| ISC | Short-circuit current | Sinking | –18 | mA | |||
| Sourcing | 16 | mA | |||||
| RO | Open-loop output resistance | f = 1 MHz, IO = 0 | 120 | Ω | |||
| CLOAD | Capacitive load drive | 1 | nF | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current (per amplifier) | VS = ±4 V to VS = ±18 V | 450 | 510 | μA | ||
| IO = 0 mA, TA = –40°C to +125°C | 600 | μA | |||||