SBOS642C March 2013 – January 2020 OPA188
PRODUCTION DATA.
The OPA188 is specified for operation from 4 V to 36 V (±2 V to ±18 V). Many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Typical Characteristics.