SBOS642C March 2013 – January 2020 OPA188
PRODUCTION DATA.
VERSION | PRODUCT | OFFSET VOLTAGE
(µV, maximum) |
OFFSET VOLTAGE DRIFT
(µV/°C, maximum) |
BANDWIDTH
(MHz) |
INPUT VOLTAGE NOISE
(µVPP, f = 0.1 Hz to 10 Hz) |
---|---|---|---|---|---|
Single | OPA188 (4 V to 36 V) | ±25 | ±0.085 | 2 | 0.25 |
OPA333 (5 V) | ±10 | ±0.05 | 0.35 | 1.1 | |
OPA378 (5 V) | ±50 | ±0.25 | 0.9 | 0.4 | |
OPA735 (12 V) | ±5 | ±0.05 | 1.6 | 2.5 | |
Dual | OPA2188 (4 V to 36 V) | ±25 | ±0.085 | 2 | 0.25 |
OPA2333 (5 V) | ±10 | ±0.05 | 0.35 | 1.1 | |
OPA2378 (5 V) | ±50 | ±0.25 | 0.9 | 0.4 | |
OPA2735 (12 V) | ±5 | ±0.05 | 1.6 | 2.5 | |
Quad | OPA4330 (5 V) | ±50 | ±0.25 | 0.35 | 1.1 |