The OPAx197 family (OPA197, OPA2197, and OPA4197) is a new generation of 36-V operational amplifiers.
These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset (±25 µV, typical), low offset drift (±0.25 µV/°C, typ), and 10-MHz bandwidth.
Unique features such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive load drive of up to 1 nF, and high slew rate (20 V/µs) make the OPA197 a robust, high-performance operational amplifier for high-voltage, industrial applications.
The OPA197 family of op amps is available in standard packages and is specified from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA197 | SOIC (8) | 4.90 mm × 3.90 mm |
SOT (5) | 2.90 mm × 1.60 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
OPA2197 | SOIC (8) | 4.90 mm × 3.90 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
OPA4197 | SOIC (14) | 8.65 mm x 3.90 mm |
TSSOP (14) | 5.00 mm x 4.40 mm |
Changes from B Revision (October 2016) to C Revision
Changes from A Revision (July 2016) to B Revision
Changes from * Revision (January 2016) to A Revision