SBOS826D December 2017 – October 2019 OPA207
PRODUCTION DATA.
The input stage of the OPA207 is internally protected with resistors in series with diode clamps as shown in Figure 36. The inputs can withstand ±10 V differential inputs without damage and the maximum input current should be limited to 10 mA or less.. The protection diodes conduct current when the inputs are over-driven such as when the opamp output is slewing. This may disturb the slewing behavior of unity-gain follower applications, but will not damage the operational amplifier.