The OPA145 and OPA2145 (OPAx145) devices are part of a family of low-power JFET input amplifier that have excellent drift, low current noise, and pico-ampere input bias current. These features make the OPAx145 an excellent choice for amplifying small signals from high-impedance sensors.
The rail-to-rail output swing interfaces to modern, single-supply, precision, analog-to-digital converters (ADCs) and digital-to-analog converters (DACs). In addition, the input range that includes V– allows designers to simplify power management and take advantage of the single-supply, low-noise JFET architecture.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA145 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
OPA2145 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from Revision E (October 2020) to Revision F (February 2021)
Changes from Revision D (June 2020) to Revision E (October 2020)
Changes from Revision C (July 2018) to Revision D (June 2020)
Changes from Revision B (May 2018) to Revision C (July 2018)
Changes from Revision A (March 2018) to Revision B (May 2018)
Changes from Revision * (June 2017) to Revision A (March 2018)
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | OPA145 | |||
D
(SOIC), DGK (VSSOP) |
DBV (SOT-23) | |||
–IN | 2 | 4 | I | Inverting input |
+IN | 3 | 3 | I | Noninverting input |
NC | 1, 5, 8 | — | — | No internal connection (can be left floating) |
OUT | 6 | 1 | O | Output |
V– | 4 | 2 | — | Negative (lowest) power supply |
V+ | 7 | 5 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | OPA2145 | ||
D (SOIC), DGK (VSSOP) |
|||
–IN A | 2 | I | Inverting input channel A |
+IN A | 3 | I | Noninverting input channel A |
–IN B | 6 | I | Inverting input channel B |
+IN B | 5 | I | Noninverting input channel B |
OUT A | 1 | O | Output channel A |
OUT B | 7 | O | Output channel B |
V– | 4 | — | Negative supply |
V+ | 8 | — | Positive supply |