SBOS516H September 2010 – June 2024 OPA171 , OPA2171 , OPA4171
PRODUCTION DATA
The input common-mode voltage range of the OPAx171 series extends 100 mV below the negative rail and within 2 V of the top rail for normal operation.
This family can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail. The typical performance in this range is summarized in Table 6-1.