SBOS861A June 2017 – June 2018 OPA180-Q1 , OPA2180-Q1
PRODUCTION DATA.
The OPA180-Q1 and OPA2180-Q1 operational amplifiers (op amps) use TI's proprietary zero-drift techniques to simultaneously provide low offset voltage (75 μV), and near zero-drift over time and temperature. These miniature, high-precision, low-quiescent-current op amps offer high input impedance and rail-to-rail output swing within 18 mV of the rails. The input common-mode range includes the negative rail. Single- or dual-supplies ranging from 4 V to 36 V (±2 V to ±18 V) can be used.
The single-channel and dual-channel versions are offered in VSSOP-8 packages. The single package offering (OPA180-Q1) is specified from –40°C to +125°C, and the dual package (OPA2180-Q1) is specified from –40°C to +105°C.
DEVICE NAME | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA180-Q1 | VSSOP (8) | 3.00 mm × 3.00 mm |
OPA2180-Q1 | VSSOP (8) | 3.00 mm × 3.00 mm |
space
space
space