SBOS936E November 2019 – August 2022 OPA182 , OPA2182 , OPA4182
PRODMIX
The OPAx182 operational amplifiers combine precision offset and drift with excellent overall performance, making these devices a great choice for many precision applications. The precision offset drift of only 0.005 µV/°C provides stability over the entire temperature range. In addition, the devices combine excellent CMRR, PSRR, and AOL dc performance with outstanding low-noise operation. As with all amplifiers, applications with noisy or high-impedance power supplies require decoupling capacitors close to the device pins. In most cases, 0.1-µF capacitors are adequate.
The following application examples highlight only a few of the circuits where the OPAx182 can be used.