4 Revision History
Changes from B Revision (October 2016) to C Revision
- Changed "Low Offset Voltage: ±250 µV (Maximum)" to "Low Offset Voltage: ±100 µV (Maximum)"Go
- Changed Electrical Characteristics: VS = ±4 V to ±18 V (VS = 8 V to 36 V) Input offset voltage VS = ±18 V under OFFSET VOLTAGE from "±250" to "±100"; remove "TA = 0°C to 85°C" and "TA = –40°C to +125°C" rows from sameGo
- Changed Electrical Characteristics: VS = ±4 V to ±18 V (VS = 8 V to 36 V) Input offset voltage VCM = (V+) – 1.5 V under OFFSET VOLTAGE from "±250" to "±100"; remove "TA = 0°C to 85°C" and "TA = –40°C to +125°C" rows from sameGo
- Changed Electrical Characteristics: VS = ±2.25 V to ±4 V (VS = 4.5 V to 8 V) Input offset voltage VS = ±2.25 V, VCM = (V+) – 3 V under OFFSET VOLTAGE from "±250" to "±100"; remove "TA = 0°C to 85°C" and "TA = –40°C to +125°C" rows from sameGo
- Changed Electrical Characteristics: VS = ±4 V to ±18 V (VS = 8 V to 36 V) Input offset voltage VS = ±3 V, VCM = (V+) – 1.5 V under OFFSET VOLTAGE from "±250" to "±100"; remove "TA = 0°C to 85°C" and "TA = –40°C to +125°C" rows from sameGo
- Changed "0" on Frequency (Hz) axis to "0.1" Go
- Changed "....to achieve a very low offset voltage of 250 µV (max)..." to "...to achieve a very low offset voltage of 100 µV (maximum)..." Go
Changes from A Revision (July 2016) to B Revision
- Added new row for PW package to Input bias current parameterGo
- Added new row for PW package to Input offset current parameter Go
- Added new footnote (1) to Open-loop gain parameterGo
- Changed Slew rate parameter from 20 V/µs : to 14 V/µsGo
Changes from * Revision (January 2016) to A Revision
- Added OPA2197 and OPA4197 CDM values to ESD Ratings tableGo