SBOS110C May 1998 – March 2023 OPA2227 , OPA2228 , OPA227 , OPA228 , OPA4227 , OPA4228
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | U, P grades | ±5 | ±75 | µV | ||
TA = –40°C to +85°C | ±100 | ||||||
UA, PA grades | ±10 | ±200 | |||||
TA = –40°C to +85°C | ±200 | ||||||
dVOS/dT | Input offset voltage drift | U, P grades | TA = –40°C to +85°C | ±0.1 | ±0.6 | µV/°C | |
UA, PA grades | TA = –40°C to +85°C | ±0.3 | ±2 | ||||
PSRR | Power-supply rejection ratio | VS = ±2.5 V to ±18 V | ±0.5 | ±2 | µV/V | ||
TA = –40°C to +85°C | ±2 | ||||||
Long-term drift | 0.2 | µV/mo | |||||
Channel separation (dual, quad) | DC | 0.2 | µV/V | ||||
f = 1 kHz, RL = 5 kΩ | 110 | dB | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±2.5 | ±10 | nA | |||
TA = –40°C to +85°C | ±10 | ||||||
IOS | Input offset current | ±2.5 | ±10 | nA | |||
TA = –40°C to +85°C | ±10 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 90 | nVPP | ||||
15 | nVRMS | ||||||
en | Input voltage noise density | f = 10 Hz | 3.5 | nV/√Hz | |||
f = 100 Hz | 3 | ||||||
f = 1 kHz | 3 | ||||||
in | Input current noise density | f = 1 kHz | 0.4 | pA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | (V–) + 2 | (V+) – 2 | V | |||
CMRR | Common-mode rejection ratio | (V–) + 2 V < VCM < (V+) – 2 V | 120 | 138 | dB | ||
TA = –40°C to +85°C | 120 | ||||||
INPUT IMPEDANCE | |||||||
Differential | 10 || 12 | MΩ || pF | |||||
Common-mode | VCM = (V–) + 2 V to (V+) – 2 V | 1 || 3 | GΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 2 V < VO < (V+) – 2 V | 132 | 160 | dB | ||
TA = –40°C to +85°C | 132 | ||||||
(V–) + 3.5 V < VO < (V+) – 3.5 V, RL = 600 Ω |
132 | 160 | |||||
TA = –40°C to +85°C | 132 | ||||||
FREQUENCY RESPONSE | |||||||
Minimum closed-loop gain | 5 | V/V | |||||
GBW | Unity gain bandwidth | 33 | MHz | ||||
SR | Slew rate | 11 | V/µs | ||||
Settling time | G = 1, 10-V step, CL = 100 pF | To 0.1% | 1.5 | µs | |||
To 0.01% | 2 | ||||||
Overload recovery time | VIN × G = VS | 0.6 | µs | ||||
THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz, VO = 3.5 VRMS | 0.00005 | % | |||
OUTPUT | |||||||
Voltage output | TA = –40°C to +85°C | (V–) + 2 | (V+) + 2 | V | |||
RL = 600 Ω | (V–) + 3.5 | (V+) + 3.5 | |||||
ISC | Short-circuit current | ±45 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
ZO | Open-loop output impedance | f = 1 MHz | 27 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A | ±3.7 | ±3.8 | mA | ||
TA = –40°C to +85°C | ±4.2 |