SBOSAA1H April 2022 ā November 2024 OPA2310 , OPA310 , OPA4310
PRODUCTION DATA
The OPAx310 family is available in packages such as the WQFN-16 (RTE), which feature an exposed thermal pad. Inside the package, the die is attached to this thermal pad using an electrically conductive compound. For this reason, when using a package with an exposed thermal pad, the thermal pad must be connected to (Vā). Attaching the thermal pad to a potential other then (Vā) is not allowed, and the performance of the device may not be consistent with the Electrical Characteristics table when doing so.