SBOSAA1H April 2022 – November 2024 OPA2310 , OPA310 , OPA4310
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VCM = V– | ±0.25 | ±1.3 | mV | ||
VCM = V– | TA = –40°C to 125°C | ±1.4 | |||||
dVOS/dT | Input offset voltage drift | VCM = V– | TA = –40°C to 125°C | ±0.5 | µV/℃ | ||
PSRR | Input offset voltage versus power supply | VS = 1.5 V to 5.5 V , VCM = V– | ±10 | ±50 | µV/V | ||
Channel separation | f = 10 kHz | ±1 | µV/V | ||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current (1) | VS = 1.8 V and VS = 5 V | ±1 | ±30 | pA | ||
IOS | Input offset current (1) | VS = 1.8 V and VS = 5 V | ±0.5 | ±25 | pA | ||
NOISE | |||||||
EN | Input voltage noise | f = 0.1 to 10 Hz | 4 | μVPP | |||
eN | Input voltage noise density | f = 100 Hz | 32 | nV/√Hz | |||
f = 1 kHz | 16 | ||||||
f = 10 kHz | 13 | ||||||
iN | Input current noise (3) | f = 1 kHz | 10 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range (1) | VS = 1.8 V | TA = –40°C to 125°C | (V–) | (V+) | V | |
Common-mode voltage range (1) | VS = 5.5 V | TA = –40°C to 125°C | (V–) – 0.1 | (V+) + 0.1 | V | ||
CMRR | Common-mode rejection ratio |
VS = 1.8 V, (V–) ≤ VCM ≤ (V+) – 0.6 V | 75 | 85 | dB | ||
VS = 1.8 V, (V–) ≤ VCM ≤ (V+) – 0.6 V | TA = –40°C to 125°C | 65 | 78 | dB | |||
VS = 5.5 V, (V–) ≤ VCM ≤ (V+) – 0.6 V | 83 | 95 | dB | ||||
VS = 5.5 V, (V–) ≤ VCM ≤ (V+) – 0.6 V | TA = –40°C to 125°C | 75 | 85 | dB | |||
Full Range: VS = 1.8 V, (V–) ≤ VCM ≤ (V+) | TA = –40°C to 125°C | 57.5 | 70 | ||||
Full Range: VS = 5.5 V (V–) – 0.1 V ≤ VCM ≤ (V+) + 0.1 V |
TA = –40°C to 125°C | 66.5 | 80 | ||||
INPUT IMPEDANCE | |||||||
ZID | Differential Input Impedance |
80 || 1.4 | GΩ || pF | ||||
ZICM | Common-mode Input Impedance |
100 || 0.5 | GΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 1.8 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ to VS / 2 |
102 | 115 | dB | ||
Open-loop voltage gain(2) | VS = 1.8 V, (V–) + 0.10 V < VO < (V+) – 0.10 V, RL = 2 kΩ to VS / 2 |
95 | 105 | dB | |||
VS = 5.5 V, (V–) + 0.10 V < VO < (V+) – 0.10 V, RL = 10 kΩ to VS / 2 |
109 | 125 | dB | ||||
Open-loop voltage gain | VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ to VS / 2 |
105 | 115 | dB | |||
VS = 1.8 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ to VS / 2 |
TA = –40°C to 125°C | 90 | 100 | dB | |||
VS = 1.8 V, (V–) + 0.10 V < VO < (V+) – 0.10 V, RL = 2 kΩ to VS / 2 |
90 | ||||||
VS = 5.5 V, (V–) + 0.10 V < VO < (V+) – 0.10 V, RL = 10 kΩ to VS / 2 |
105 | ||||||
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ to VS / 2 |
90 | 100 | |||||
Open-loop voltage gain (6) | VS = 3.3 V, (V–) + 0.25 V < VO < (V+) – 0.25 V, IL = ±50 mA |
TA = 25°C | 80 | 102 | dB | ||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | VS = 1.8 V, G = +1, RL = 10 kΩ, CL = 100 pF | 2.5 | MHz | |||
VS = 5.5 V, G = +1, RL = 10 kΩ, CL = 100 pF | 3 | MHz | |||||
SR | Slew rate | VS = 1.8 V, G = +1, RL = 10 kΩ | 2.8 | V/μs | |||
VS = 5.5 V, G = +1, RL = 10 kΩ | 3 | V/μs | |||||
THD+N | Total harmonic distortion + noise (4) | VS = 5.5 V, G = +1, VO = 1 VRMS, f = 1 kHz, RL = 10 kΩ to VS / 2 |
0.0005 | % | |||
VS = 5.5 V, G = +1, VO = 1 VRMS, f = 1 kHz, RL = 2 kΩ to VS / 2 |
0.0035 | % | |||||
VS = 5.5 V, G = +1, VO = 1 VRMS, f = 1 kHz, RL = 600 Ω to VS / 2 |
0.0080 | % | |||||
tS | Settling time | To 0.1%, VS = 5.5 V, VSTEP = 4 V, G = +1, CL = 10 pF | 1.8 | μs | |||
To 0.1%, VS = 5.5 V, VSTEP = 2 V, G = +1, CL = 10 pF | 1.3 | ||||||
To 0.01%, VS = 5.5 V, VSTEP = 4 V, G = +1, CL = 10 pF | 2.3 | ||||||
To 0.01%, VS = 5.5 V, VSTEP = 2 V, G = +1, CL = 10 pF | 1.6 | ||||||
PM | Phase margin | G = +1, RL = 10 kΩ connected to VS/2, CL = 10 pF | 60 | ° | |||
CL Drive | Cap Load Drive | G = +1, RL = 10 kΩ connected to VS/2, Phase Margin = 40° | 75 | pF | |||
G = +1, RL = 10 kΩ connected to VS/2, No Sustained Oscillations |
250 | pF | |||||
toverload | Overload recovery time | VIN × gain > VS | 0.6 | μs | |||
EMIRR | Electro-magnetic interference rejection ratio | f = 1.8 GHz, VIN_EMIRR = 100 mV | 75 | dB | |||
OUTPUT | |||||||
VOH | Voltage output swing from positive rail | VS = 1.8 V, RL = 2 kΩ to VS / 2 | 10 | 21 | mV | ||
VS = 1.8 V, RL = 10 kΩ to VS / 2 | 2 | 11 | |||||
VS = 1.8 V, RL = 2 kΩ to VS / 2 | TA = –40°C to 125°C | 51 | |||||
VS = 1.8 V, RL = 10 kΩ to VS / 2 | TA = –40°C to 125°C | 26 | |||||
VS = 5.5 V, RL = 2 kΩ to VS / 2 | 3.5 | 20 | |||||
VS = 5.5 V, RL = 10 kΩ to VS / 2 | 0.75 | 9 | |||||
VS = 5.5 V, RL = 2 kΩ to VS / 2 | TA = –40°C to 125°C | 30 | |||||
VS = 5.5 V, RL = 10 kΩ to VS / 2 | TA = –40°C to 125°C | 14 | |||||
VOL | Voltage output swing from negative rail | VS = 1.8 V, RL = 2 kΩ to VS / 2 | 5.5 | 15 | |||
VS = 1.8 V, RL = 10 kΩ to VS / 2 | 1.2 | 10 | |||||
VS = 1.8 V, RL = 2 kΩ to VS / 2 | TA = –40°C to 125°C | 45 | |||||
VS = 1.8 V, RL = 10 kΩ to VS / 2 | TA = –40°C to 125°C | 25 | |||||
VS = 5.5 V, RL = 2 kΩ to VS / 2 | 3.5 | 17.5 | |||||
VS = 5.5 V, RL = 10 kΩ to VS / 2 | 0.75 | 10 | |||||
VS = 5.5 V, RL = 2 kΩ to VS / 2 | TA = –40°C to 125°C | 27.5 | |||||
VS = 5.5 V, RL = 10 kΩ to VS / 2 | TA = –40°C to 125°C | 11 | |||||
ISC | Short-circuit current (5) | VS = 1.8 V | ±20 | mA | |||
Short-circuit current (2) (5) | VS = 1.8 V, TA = –40℃ to 125℃ | ±6 | mA | ||||
Short-circuit current (5) | VS = 5.5 V, OPA2310 | ±75 | ±150 | mA | |||
ISC | Short-circuit current (5) | VS = 5.5 V, OPA310 and OPA4310 | ±110 | mA | |||
ZO | Open-loop output impedance | f = 10 kHz | 1000 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | VS = 1.5 V, IO = 0 A, SHDN = V+ for shutdown devices | 165 | 190 | µA | ||
VS = 1.5 V, IO = 0 A, SHDN = V+ for shutdown devices | TA = –40°C to 125°C | 165 | 210 | µA | |||
VS = 5.5 V, IO = 0 A, SHDN = V+ for shutdown devices | 165 | 200 | µA | ||||
TA = –40°C to 125°C | 215 | ||||||
Power-on time | At TA = 25°C, VS = 5.5 V, VS ramp rate > 0.3 V/µs |
125 | μs | ||||
SHUTDOWN | |||||||
IQ_SHDN | Shutdown current per amplifier | All amplifiers disabled, SHDN = V–, OPA4310S | 0.100 | 0.150 | µA | ||
All amplifiers disabled, SHDN = V–, OPA310S | 0.265 | 0.475 | µA | ||||
IQ_SHDN | Shutdown current per amplifier | All amplifiers disabled, SHDN = V–, OPA2310S | 0.200 | 0.375 | µA | ||
IQ_SHDN | Shutdown current per amplifier (1) | All amplifiers disabled, SHDN = V–, TA = –40℃ to 85℃, OPA4310S | 0.300 | µA | |||
All amplifiers disabled, SHDN = V–, TA = –40℃ to 85℃, OPA310S | 0.700 | µA | |||||
IQ_SHDN | Shutdown current per amplifier (1) | All amplifiers disabled, SHDN = V–, TA = –40℃ to 85℃, OPA2310S | 0.600 | µA | |||
ZOUT_SHDN | Output impedance during shutdown | Amplifier disabled | 43 || 11.5 | GΩ || pF | |||
VSHDN_IH | Logic high voltage (amplifier enabled) | (V–) + 1.2 | V | ||||
VSHDN_IL | Logic low voltage (amplifier disabled) | (V–) + 0.2 | V | ||||
tON | Amplifier enable time (full shutdown) (7) (1) | G = +1, VCM = VS / 2, VO = 0.9 × VS / 2, RL connected to V– | 1 | 1.6 | µs | ||
tOFF | Amplifier disable time (7) | G = +1, VCM = VS / 2, VO = 0.1 × VS / 2, RL connected to V– | 1 | µs | |||
IB_SHDN | SHDN pin input bias current (per pin) | (V+) ≥ SHDN ≥ (V–) + 1 V | 50 | nA | |||
(V–) ≤ SHDN ≤ (V–) + 0.2 V | 100 |