SBOS823 December 2018 OPA2313-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||||
VOS | Input offset voltage | 0.5 | 2.5 | mV | ||||
dVOS/dT | Input offset voltage vs temperature | TA = –40°C to 125°C | 2 | µV/°C | ||||
PSRR | Power-supply rejection ratio | TA = –40°C to 125°C | 74 | 90 | dB | |||
Channel separation, dc | At dc | 10 | µV/V | |||||
INPUT VOLTAGE RANGE | ||||||||
VCM | Common-mode voltage range | No phase reversal, rail-to-rail input | (V–) – 0.2 | (V+) + 0.2 | V | |||
CMRR | Common-mode rejection ratio | (V–) – 0.2 V < VCM < (V+) – 1.3 V | TA = –40°C to 125°C | 70 | 85 | dB | ||
VCM = –0.2 V to 5.7 V | TA = –40°C to 125°C | 64 | 80 | |||||
INPUT BIAS CURRENT | ||||||||
IB | Input bias current | ±0.2 | ±10 | pA | ||||
TA = –40°C to 85°C(2) | ±50 | |||||||
TA = –40°C to 125°C(2) | ±600 | |||||||
IOS | Input offset current | ±0.2 | ±10 | pA | ||||
TA = –40°C to 85°C(2) | ±50 | |||||||
TA = –40°C to 125°C(2) | ±600 | |||||||
NOISE | ||||||||
Input voltage noise (peak-to-peak) | f = 0.1 Hz to 10 Hz | 6 | µVPP | |||||
en | Input voltage noise density | f = 10 kHz | 22 | nV/√Hz | ||||
f = 1 kHz | 25 | |||||||
in | Input current noise density | f = 1 kHz | 5 | fA/√Hz | ||||
INPUT CAPACITANCE | ||||||||
CIN | Differential | 1 | pF | |||||
Common-mode | 5 | |||||||
OPEN-LOOP GAIN | ||||||||
AOL | Open-loop voltage gain | 0.05 V < VO < (V+) – 0.05 V, RL = 100 kΩ | 90 | 104 | dB | |||
0.3 V < VO < (V+) – 0.3 V, RL = 2 kΩ | 100 | 110 | ||||||
0.1 V < VO < (V+) – 0.1 V | TA = –40°C to 125°C | 104 | 116 | |||||
Phase margin | VS = 5 V, G = +1 | 65 | ° | |||||
FREQUENCY RESPONSE | ||||||||
GBW | Gain-bandwidth product | VS = 5 V, CL = 10 pF | 1 | MHz | ||||
SR | Slew rate | VS = 5 V, G = +1 | 0.5 | V/µs | ||||
tS | Settling time | To 0.1%, VS = 5 V, 2-V step, G = +1 | 5 | µs | ||||
To 0.01%, VS = 5 V, 2-V step, G = +1 | 6 | |||||||
Overload recovery time | VS = 5 V, VIN × Gain > VS | 3 | ||||||
THD+N | Total harmonic distortion + noise(3) | VS = 5 V, VO = 1 VRMS, G = +1, f = 1 kHz | 0.0045% | |||||
OUTPUT | ||||||||
VO | Voltage output swing from supply rails | RL = 100 kΩ(2) | 5 | 20 | mV | |||
RL = 100 kΩ(2) | TA = –40°C to 125°C | 30 | ||||||
RL = 2 kΩ(2) | 75 | 100 | ||||||
RL = 2 kΩ(2) | TA = –40°C to 125°C | 125 | ||||||
ISC | Short-circuit current | ±15 | mA | |||||
TA = –40°C to 125°C | ±12 | |||||||
RO | Open-loop output impedance | 2300 | Ω | |||||
POWER SUPPLY | ||||||||
VS | Specified voltage range | 1.8 (±0.9) | 5.5 (±2.75) | V | ||||
IQ | Quiescent current per amplifier | VS = 5 V, IO = 0 mA | 50 | 60 | µA | |||
VS = 5 V, IO = 0 mA | TA = –40°C to 125°C | 85 | ||||||
Power-on time | VS = 0 V to 5 V, to 90% IQ level | 10 | µs |