SLOS884B September 2014 – December 2018 OPA2320-Q1 , OPA320-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VIO | Input offset voltage | 40 | 150 | µV | |||
Input offset voltage versus temperature | VS = 5.5 V, TA = –40°C to +125°C | 1.5 | 5 | µV/°C | |||
Input offset voltage versus power supply | VS = 1.8 to 5.5 V | 5 | 20 | µV/V | |||
VS = 1.8 to 5.5 V, TA = –40°C to +125°C | 15 | ||||||
Input offset-voltage channel separation | At 1 kHz | 130 | dB | ||||
INPUT VOLTAGE | |||||||
V(CM) | Common-mode voltage range | V(V–) – 0.1 | V(V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | VS = 5.5 V, V(V–) – 0.1 V < V(CM) < V(V+) + 0.1 V | 100 | 114 | dB | ||
Common-mode rejection ratio, over temperature | VS = 5.5 V, V(V–) – 0.1 V < V(CM) < V(V+) + 0.1 V,
TA = –40°C to 125°C |
96 | dB | ||||
INPUT BIAS CURRENT | |||||||
IIB | Input bias current | ±0.2 | ±0.9 | pA | |||
Input bias current, over temperature | TA = –40°C to 85°C | ±50 | pA | ||||
TA = –40°C to 125°C | ±400 | ||||||
IIO | Input offset current | ±0.2 | ±0.9 | pA | |||
Input offset current, over temperature | TA = –40°C to 85°C | ±50 | pA | ||||
TA = –40°C to 125°C | ±400 | ||||||
NOISE | |||||||
VI(n) | Input voltage noise | f = 0.1 to 10 Hz | 2.8 | µVPP | |||
Input voltage noise density | f = 1 kHz | 8.5 | nV/√Hz | ||||
f = 10 kHz | 7 | ||||||
Input current noise density | f = 1 kHz | 0.6 | fA/√Hz | ||||
INPUT CAPACITANCE | |||||||
Differential | 5 | pF | |||||
Common-mode | 4 | pF | |||||
OPEN-LOOP GAIN | |||||||
A(OL) | Open-loop voltage gain | 0.1 V < VO < V(V+) – 0.1 V, R(L) = 10 kΩ | 114 | 132 | dB | ||
0.1 V < VO < V(V+) – 0.1 V, R(L) = 10 kΩ, TA = –40°C to 125°C | 100 | 130 | |||||
0.2 V < VO < V(V+) – 0.2 V, R(L) = 2 kΩ | 108 | 123 | |||||
0.2 V < VO < V(V+) – 0.2 V, R(L) = 2 kΩ, TA = –40°C to 125°C | 96 | 130 | |||||
PM | Phase margin | VS = 5 V, C(L) = 50 pF | 47 | ° | |||
FREQUENCY RESPONSE (VS = 5 V, C(L) = 50 pF) | |||||||
GBP | Gain bandwidth product | Unity gain | 20 | MHz | |||
SR | Slew rate | G = 1 | 10 | V/µs | |||
ts | Settling time | To 0.1%, 2-V step, G = 1 | 0.25 | µs | |||
To 0.01%, 2-V step, G = 1 | 0.32 | ||||||
To 0.0015%, 2-V step, G = 1(2) | 0.5 | ||||||
Overload recovery time | VI × G > VS | 100 | ns | ||||
THD+N | Total harmonic distortion + noise(1) | VO = 4 VPP, G = 1, f = 10 kHz, R(L) = 10 kΩ | 0.0005% | ||||
VO = 4 VPP, G = 1, f = 10 kHz, R(L) = 600 kΩ | 0.0011% | ||||||
OUTPUT | |||||||
VO | Voltage output swing from both rails | R(L) = 10 kΩ | 10 | 20 | mV | ||
R(L) = 10 kΩ, TA = –40°C to 125°C | 30 | ||||||
R(L) = 2 kΩ | 25 | 35 | |||||
R(L) = 2 kΩ, TA = –40°C to 125°C | 45 | ||||||
I(SC) | Short-circuit current | VS = 5.5 V | ±65 | mA | |||
C(L) | Capacitive load drive | See Typical Characteristics | |||||
Open-loop output resistance | IO = 0 mA, f = 1MHz | 90 | Ω | ||||
POWER SUPPLY | |||||||
VS | Specified voltage range | 1.8 | 5.5 | V | |||
IQ | Quiescent current per amplifier | IO = 0 mA, VS = 5.5V | 1.45 | 1.6 | mA | ||
IO = 0 mA, VS = 5.5V, TA = –40°C to 125°C | 1.7 | ||||||
Power-on time | V(V+) = 0 to 5 V, to 90% IQ level | 28 | µs | ||||
TEMPERATURE | |||||||
Specified range | –40 | 125 | °C | ||||
Operating range | –40 | 150 | °C |