SBOSAE8B October 2023 – April 2024 OPA2323 , OPA323 , OPA4323
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 1.8V to 5.5V | ±0.15 | ±1.25 | mV | ||
VS = 1.8V to 5.5V | TA = –40°C to 125°C | ±1.35 | |||||
dVOS/dT | Input offset voltage drift (1) | VS = 1.8V to 5.5V | TA = –40°C to 125°C | ±0.4 | ±1.8 | µV/℃ | |
PSRR | Input offset voltage versus power supply | VS = 1.8V to 5.5V | ±5 | ±20 | µV/V | ||
Channel separation | f = 10kHz | ±1 | µV/V | ||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current (1) | VS = 1.8V and VS = 5V | ±0.5 | ±20 | pA | ||
VS = 1.8V and VS = 5V | TA = –40°C to 125°C | ±1600 | pA | ||||
IOS | Input offset current (1) | VS = 1.8V and VS = 5V | ±0.25 | pA | |||
VS = 1.8V and VS = 5V | TA = –40°C to 125°C | ±120 | pA | ||||
NOISE | |||||||
EN | Input voltage noise | f = 0.1Hz to 10Hz | 2.8 | μVPP | |||
eN | Input voltage noise density | f = 100Hz | 24 | nV/√Hz | |||
f = 1kHz | 9 | ||||||
f = 10kHz | 5.5 | ||||||
iN | Input current noise (2) | f = 1 kHz | 20 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VI | Input voltage range | VS = 1.8V to 5.5V | (V–) – 0.2 | (V+) + 0.15 | V | ||
CMRR | Common-mode rejection ratio | VS = 5.5V, (V–) – 0.2V ≤ VCM ≤ (V+) + 0.10V | 100 | 114 | dB | ||
VS = 5.5V, (V–) – 0.2V ≤ VCM ≤ (V+) + 0.15V | 90 | 104 | dB | ||||
VS = 5.5V, (V–) – 0.2V ≤ VCM ≤ (V+) + 0.15V | TA = –40°C to 125°C | 84 | dB | ||||
VS = 1.8V, (V–) – 0.1V ≤ VCM ≤ (V+) + 0.05V | 85 | 103 | dB | ||||
VS = 1.8V, (V–) – 0.1V ≤ VCM ≤ (V+) + 0.05V | TA = –40°C to 125°C | 80 | dB | ||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 80 || 2 | GΩ || pF | ||||
ZICM | Common-mode | 100 || 1 | GΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 1.8V, (V–) + 0.1V < VO < (V+) – 0.1V, RL = 10kΩ to VS / 2 | 103 | 120 | dB | ||
VS = 1.8V, (V–) + 0.2V < VO < (V+) – 0.2V, RL = 2kΩ to VS / 2 | 100 | 115 | dB | ||||
VS = 5.5V, (V–) + 0.1V < VO < (V+) – 0.1V, RL = 10kΩ to VS / 2 | 112 | 125 | dB | ||||
VS = 5.5V, (V–) + 0.2V < VO < (V+) – 0.2V, RL = 2kΩ to VS / 2 | 108 | 120 | dB | ||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | VS = 5.5V, G = +1, RL = 10kΩ, CL = 100pF | TA = 25°C | 20 | MHz | ||
SR | Slew rate | VS = 5.5V, G = +1, VSTEP = 5V, RL = 10kΩ, CL = 100pF | 33 | V/μs | |||
THD+N | Total harmonic distortion + noise (3) | VS = 5V, G = +1, VO = 4VP-P, f = 10kHz, RL = 600Ω to VS / 2, CL = 50pF | 0.00125 | % | |||
tS | Settling time | To 0.1%, VS = 5.5V, VSTEP = 4V, G = +1, CL = 10pF | 200 | ns | |||
To 0.1%, VS = 5.5V, VSTEP = 2V, G = +1, CL = 10pF | 150 | ||||||
To 0.01%, VS = 5.5V, VSTEP = 4V, G = +1, CL = 10pF | 250 | ||||||
To 0.01%, VS = 5.5V, VSTEP = 2V, G = +1, CL = 10pF | 200 | ||||||
GM | Gain Margin | VS = 5.5V, G = +1, RL = 10kΩ, CL = 30pF | 15 | dB | |||
VS = 1.8V, G = +1, RL = 10kΩ, CL = 30pF | 15 | dB | |||||
PM | Phase Margin | VS = 5.5V, G = +1, RL = 10kΩ, CL = 30pF | 50 | ° | |||
VS = 1.8V, G = +1, RL = 10kΩ, CL = 30pF | 52.5 | ° | |||||
toverload | Overload recovery time | VIN × gain > VS | 130 | ns | |||
EMIRR | Electro-magnetic interference rejection ratio | f = 1.8GHz, VIN_EMIRR = 100mV | 62 | dB | |||
OUTPUT | |||||||
Vo | Voltage output swing from rail | VS = 1.8V, RL = 10kΩ to VS / 2 | 15 | 25 | mV | ||
VS = 5.5V, RL = 10kΩ to VS / 2 | 25 | 35 | mV | ||||
VS = 5.5V, RL = 2kΩ to VS / 2 | 45 | 55 | mV | ||||
ISC | Short-circuit current (4) | VS = 1.8V | ±20 | ±40 | mA | ||
VS = 5.5V | ±80 | ±110 | mA | ||||
ZO | Open-loop output impedance | f = 10kHz | 80 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | VS = 5.5V, IO = 0A | 1.6 | 1.9 | mA | ||
TA = –40°C to 125°C | 2.0 | ||||||
Power-on time | VS = 0V to 5.5V, 90% IQ Level |
25 | μs | ||||
SHUTDOWN | |||||||
IQSD | Shutdown current per amplifier (7) | All amplifiers disabled, SHDN = V– | 0.5 | 1 | µA | ||
All amplifiers disabled, SHDN = V–, TA = –40 ℃ to 125 ℃ | 1.5 | µA | |||||
ZSHDN | Output impedance during shutdown (7) | Amplifier disabled | 43 || 11.5 | GΩ || pF | |||
VIH | Logic high threshold voltage (amplifier enabled) (7) | (V–) + 1 V | V | ||||
VIL | Logic low threshold voltage (amplifier disabled) | (V–) + 0.2 V | V | ||||
tON | Amplifier enable time (full shutdown) (5) (6) (7) | G = +1, VCM = VS / 2, VO = 0.9 × VS / 2, RL connected to V– | 1 | µs | |||
Amplifier enable time (partial shutdown) (5) (6) (7) | G = +1, VCM = VS / 2, VO = 0.9 × VS / 2, RL connected to V– | 1 | |||||
tOFF | Amplifier disable time (5) (7) | G = +1, VCM = VS / 2, VO = 0.1 × VS / 2, RL connected to V– | 1 | µs | |||
SHDN pin input bias current (per pin) (7) | (V+) ≥ SHDN ≥ (V–) + 1V | 50 | nA | ||||
(V–) ≤ SHDN ≤ (V–) + 0.2V | 100 |