SBOS957D February 2022 – December 2023 OPA2328 , OPA328
PRODMIX
Refer to the PDF data sheet for device specific package drawings
This single-supply, low-side, bidirectional current-sensing design example detects load currents from –1 A to +1 A. The single-ended output spans from 110 mV to 3.19 V. This design uses the OPAx328 because of the low offset voltage and rail-to-rail input and output. One of the amplifiers is configured as a difference amplifier and the other amplifier provides the reference voltage.
Figure 7-2 shows the schematic.