SBOS957F February 2022 – October 2025 OPA2328 , OPA328 , OPA4328
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Wide gain bandwidth, low input bias current, low input voltage, and low current noise make the OPAx328 excellent wideband photodiode transimpedance amplifiers. Low-voltage noise is important because photodiode capacitance causes the effective noise gain of the circuit to increase at high frequency.
Figure 7-4 shows that the key elements to a transimpedance design are the:
With these three variables set, the feedback capacitor (CF) value can be set to control the frequency response. CF includes the stray capacitance of RF, which is 0.2 pF for a typical surface-mount resistor.
For an optimized frequency response, use Equation 6 to set the feedback pole:

Equation 7 calculates the bandwidth:

For single-supply applications, the +IN input can be biased with a positive dc voltage to allow the output to reach true zero when the photodiode is not exposed to any light, and respond without the added delay that results from coming out of the negative rail. Figure 7-5 shows this configuration. This bias voltage also appears across the photodiode, providing a reverse bias for faster operation.
For more information, see the Compensate Transimpedance Amplifiers Intuitively application report.