SBOS957D February 2022 – December 2023 OPA2328 , OPA328
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The OPAx328 feature true rail-to-rail input operation, with supply voltages as low as ±1.1 V (2.2 V). The design of the OPAx328 amplifiers includes an internal charge-pump that powers the amplifier input stage with an internal supply rail at approximately 1.6 V greater than the external supply (VS+). This internal supply rail allows the single differential input pair to operate and remain very linear over a very-wide input common-mode range. A unique zero-crossover input topology eliminates the input offset transition region typical of many rail-to-rail, complementary-input-stage operational amplifiers. This topology allows the OPAx328 to provide excellent common-mode performance (CMRR > 120 dB, typical) over the entire common-mode input range, which extends 100 mV beyond both power-supply rails. When driving analog-to-digital converters (ADCs), the highly linear VCM range of the OPAx328 provides maximum linearity and lowest distortion.