SBOS957E February 2022 – January 2025 OPA2328 , OPA328
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | OPA2328D, DGK, and DRG | ±3 | ±50 | μV | ||
OPA328DBV | ±3 | ±75 | |||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | OPA328DBV, OPA2328D, DGK | ±0.15 | ±1 | μV/°C | |
OPA2328DRG | ±0.15 | ±1.5 | |||||
PSRR | Power-supply rejection ratio | VS = ±1.1 V to ±2.75 V | ±1 | ±10 | μV/V | ||
VS = ±1.1 V to ±2.75 V, TA = –40°C to +125°C | ±15 | ±40 | |||||
Channel separation (dual, quad) | f = dc | 140 | dB | ||||
f = 100 kHz | 75 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±0.2 | ±1 | pA | |||
TA = 0°C to 85°C | 10 | ||||||
TA = –40°C to +125°C | 100 | ||||||
IOS | Input offset current | ±0.2 | ±1 | pA | |||
TA = 0°C to 85°C | 10 | ||||||
TA = –40°C to +125°C | 100 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 3 | μVPP | ||||
eN | Input voltage noise density | f = 100 Hz | 25 | nV/√Hz | |||
f = 1 kHz | 9.8 | ||||||
f = 10 kHz | 6.1 | ||||||
iN | Input current noise | f = 10 kHz | 0.125 | pA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | (V–) – 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | (V–) – 0.1 V < VCM < (V+) + 0.1 V | 106 | 120 | dB | ||
TA = –40°C to +125°C | 96 | 110 | |||||
INPUT CAPACITANCE | |||||||
ZID | Differential | 1 || 4 | TΩ || pF | ||||
ZICM | Common-mode | 1 || 2 | TΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 100 mV < VO < (V+) – 100 mV | 108 | 132 | dB | ||
TA = –40°C to +125°C | 96 | 130 | |||||
(V–) + 200 mV < VO < (V+) – 200 mV, RL = 2 kΩ |
106 | 123 | |||||
TA = –40°C to +125°C | 90 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | Gain = 100 | 40 | MHz | |||
SR | Slew rate | 4-V step, gain = +1 | 30 | V/μs | |||
tS | Settling time | To 0.1%, 1-V step, gain = +1 | 0.1 | μs | |||
To 0.01%, 1-V step, gain = +1 | 0.18 | ||||||
Overload recovery time | VIN × gain > VS | 0.5 | μs | ||||
THD+N | Total harmonic distortion + noise | VO = 1 VRMS, gain = +1, f = 1 kHz | 0.0001 | % | |||
OUTPUT | |||||||
Voltage output swing from both rails | VS = 2.2 V | 5 | mV | ||||
RL = 2 kΩ | 15 | ||||||
VS = 5.5 V | OPA328DBV, OPA2328D, DGK | 5 | |||||
OPA2328DRG | 10 | ||||||
RL = 2 kΩ, OPA328DBV, OPA2328D, DGK |
15 | ||||||
RL = 2 kΩ, OPA2328DRG |
20 | ||||||
ISC | Short-circuit current | Sinking, VS = 5.5 V | –65 | mA | |||
Sourcing, VS = 5.5 V | 55 | ||||||
CLOAD | Capacitive load drive | Gain = +1 | 28 | pF | |||
RO | Open-loop output impedance | f = 10 kHz | 55 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A | 3.8 | 4.5 | mA | ||
IO = 0 A, TA = –40°C to +125°C | 5.0 | ||||||
SHUTDOWN (OPA328SDBV and OPA4328RUM) | |||||||
IQSD | Quiescent current in shutdown | All amplifiers disabled | 30 | 50 | µA | ||
ZOFF | Output impedance in shutdown | All amplifiers disabled | 100 || 16 | GΩ || pF | |||
VIH | High-level input voltage | Amplifier enabled | (V+) – 0.5 | V | |||
VIL | Low-level input voltage | Amplifier disabled | (V–) + 0.5 | V | |||
tON | Output enable time | G = 1, VOUT = 0.9 × VS/2, all amplifiers enabled | 10 | µs | |||
tOFF | Output disable time | G = 1, VOUT = 0.1 × VS/2, all amplifiers disabled | 3 | µs | |||
EN pin input leakage current |
VIH = V+ | 0.02 | µA | ||||
VIL = V– | 1 |