SBOS492F June 2009 – May 2018 OPA2354A-Q1 , OPA354A-Q1 , OPA4354-Q1
PRODUCTION DATA.
The design of the OPAx354-Q1 family of high-speed, voltage-feedback CMOS operational amplifiers is for video and other applications requiring wide bandwidth. These devices are unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 4.9 mA per channel.
The OPAx354-Q1 family of operational amplifiers (op-amps) are optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). Common-mode input range extends beyond the supplies. The output swing is within 100 mV of the rails, supporting wide dynamic range.
The single-supply version (OPA354A-Q1) is available in the tiny SOT–23-5 (DBV) package. The dual-supply version (OPA2354A-Q1) is available in the miniature VSSOP-8 (DGK) package and features completely independent circuitry for lowest crosstalk and freedom from interaction. The quad-supply version (OPA4354-Q1) is available in the TSSOP-14 (PW) package. The device specifications are for operation over the automotive temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE (PIN) | BODY SIZE (NOM) |
---|---|---|
OPA354A-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
OPA2354A-Q1 | VSSOP (8) | 3.00 mm × 3.00 mm |
OPA4354-Q1 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from E Revision (August 2016) to F Revision
Changes from D Revision (July 2016) to E Revision
Changes from C Revision (June 2016) to D Revision
Changes from B Revision (December 2014) to C Revision
Changes from A Revision (August 2009) to B Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN | 3 | I | Noninverting input |
–IN | 4 | I | Inverting input |
OUT | 1 | O | Output |
V+ | 5 | — | Positive (highest) supply |
V– | 2 | — | Negative (lowest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN A | 3 | I | Noninverting input, channel A |
+IN B | 5 | I | Noninverting input, channel B |
–IN A | 2 | I | Inverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V+ | 5 | — | Positive (highest) supply |
V– | 2 | — | Negative (lowest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN A | 3 | I | Noninverting input, channel A |
+IN B | 5 | I | Noninverting input, channel B |
+IN C | 10 | I | Noninverting input, channel C |
+IN D | 12 | I | Noninverting input, channel D |
–IN A | 2 | I | Inverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
–IN C | 9 | I | Inverting input, channel C |
–IN D | 13 | I | Inverting input, channel D |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
OUT C | 1 | O | Output, channel C |
OUT D | 7 | O | Output, channel D |
V+ | 5 | — | Positive (highest) supply |
V– | 2 | — | Negative (lowest) supply |