SBOS955 February 2019 OPA2356-EP
PRODUCTION DATA.
The OPA2356-EP op amps are designed for driving sampling analog-to-digital converters (ADCs) with sampling speeds up to 1 MSPS. The zero-crossover distortion input stage topology allows the OPA2356-EP to drive ADCs without degradation of differential linearity and THD.
The OPA2356-EP can be used to buffer the ADC switched input capacitance and resulting charge injection while providing signal gain. Figure 34 shows the OPA2356-EP configured to drive the ADS8326.