SBOS955 February 2019 OPA2356-EP
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||||||||
| VOS | Input offset voltage | VS = 5 V | ±2 | ±9 | mV | |||||||
| TA = –55°C to 125°C | ±15 | |||||||||||
| ΔVOS/ΔT | Offset voltage drift over temperature | TA = –55°C to 125°C | ±7 | µV/°C | ||||||||
| PSRR | Offset voltage drift vs power supply | VS = 2.7 V to 5.5 V,
VCM = VS / 2 – 0.15 V |
±80 | ±350 | µV/V | |||||||
| INPUT BIAS CURRENT | ||||||||||||
| IB | Input bias current | 3 | ±50 | pA | ||||||||
| IOS | Input offset current | ±1 | ±50 | pA | ||||||||
| NOISE | ||||||||||||
| Vn | Input voltage noise density | f = 1 MHz | 5.8 | nV/√Hz | ||||||||
| In | Current noise density | f = 1 MHz | 50 | fA/√Hz | ||||||||
| INPUT VOLTAGE RANGE | ||||||||||||
| VCM | Input common-mode voltage range | (V–) – 0.1 | (V+) – 1.5 | V | ||||||||
| CMRR | Input common-mode rejection ratio | VS = 5.5 V, –0.1 V < VCM < 4 V | 66 | 80 | dB | |||||||
| TA = –55°C to 125°C | 66 | |||||||||||
| INPUT IMPEDANCE | ||||||||||||
| Differential input impedance | 1013 || 1.5 | Ω || pF | ||||||||||
| Common-mode input impedance | 1013 || 1.5 | Ω || pF | ||||||||||
| OPEN-LOOP GAIN | ||||||||||||
| Open-loop gain | VS = 5 V, 0.4 V < VO < 4.6 V, TA = –55°C to 125°C | 80 | dB | |||||||||
| FREQUENCY RESPONSE | ||||||||||||
| f–3dB | Small-signal bandwidth | G = 1, VO = 100 mVp-p, RF = 0 Ω | 450 | MHz | ||||||||
| G = 2, VO = 100 mVp-p, RL = 50 Ω | 100 | |||||||||||
| G = 2, VO = 100 mVp-p, RL = 150 Ω | 170 | |||||||||||
| G = 2, VO = 100 mVp-p, RL = 1 kΩ | 200 | |||||||||||
| GBW | Gain-bandwidth product | G = 10, RL = 1 kΩ | 200 | MHz | ||||||||
| f0.1dB | Bandwidth for 0.1-dB gain flatness | G = 2, VO = 100 mVp-p, RF = 560 Ω | 75 | MHz | ||||||||
| SR | Slew rate | VS = 5 V, G = 2, 4-V output step | 300 | V/µs | ||||||||
| –360 | ||||||||||||
| Rise and fall times | G = 2, VO = 200 mVp-p, 10% to 90% | 2.4 | ns | |||||||||
| G = 2, VO = 2 Vp-p, 10% to 90% | 8 | |||||||||||
| Settling time | 0.1% | VS = 5 V, G = 2, 2-V output step | 30 | ns | ||||||||
| 0.01% | 120 | |||||||||||
| Overload recovery time | VIN × Gain = VS | 8 | ns | |||||||||
| Harmonic distortion | Second harmonic | G = 2, f = 1 MHz, VO = 2 Vp-p,
RL = 200 Ω |
–81 | dBc | ||||||||
| Third harmonic | –93 | |||||||||||
| Differential gain error | NTSC, RL = 150 Ω | 0.02% | ||||||||||
| Differential phase error | NTSC, RL = 150 Ω | 0.05 | ° | |||||||||
| Channel-to-channel crosstalk | f = 5 MHz | –90 | dB | |||||||||
| OUTPUT | ||||||||||||
| Voltage output swing from rail | VS = 5 V, RL = 150 Ω, AOL > 84 dB | 0.2 | 0.3 | V | ||||||||
| VS = 5 V, RL = 1 kΩ | 0.1 | |||||||||||
| IO = ±100 mA | 0.8 | 1 | ||||||||||
| IO | Continuous output current(1) | ±60 | mA | |||||||||
| IO | Peak output current(1) | VS = 5 V | ±100 | mA | ||||||||
| VS = 3 V | ±80 | |||||||||||
| Short-circuit current | 250 | mA | ||||||||||
| –200 | ||||||||||||
| Closed-loop output impedance | 0.02 | Ω | ||||||||||
| POWER SUPPLY | ||||||||||||
| IQ | Quiescent current (per amplifier) | VS = 5 V, IO = 0 V | 8.3 | 11 | mA | |||||||
| TA = –55°C to 125°C | 14 | |||||||||||
| THERMAL SHUTDOWN | ||||||||||||
| Junction temperature | Shutdown | 160 | °C | |||||||||
| Reset from shutdown | 140 | |||||||||||