SBOS235F March 2002 – April 2018 OPA2357 , OPA357
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VS = +5 V | ±2 | ±8 | mV | |
Specified temperature range,
TA = –40°C to +125°C |
±10 | |||||
dVOS/dT | VOS vs temperature | Specified temperature range,
TA = –40°C to +125°C |
±4 | µV/°C | ||
PSRR | Power-supply rejection ratio | VS = +2.7 V to +5.5 V,
VCM = (VS / 2) – 0.55 V |
±200 | ±800 | µV/V | |
Specified temperature range,
TA = –40°C to +125°C |
±900 | |||||
INPUT BIAS CURRENT | ||||||
IB | Input bias current | 3 | ±50 | pA | ||
IOS | Input offset current | ±1 | ±50 | pA | ||
NOISE | ||||||
en | Input voltage noise density | f = 1 MHz | 6.5 | nV/√Hz | ||
in | Current noise density | f = 1 MHz | 50 | fA/√Hz | ||
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | ||
CMRR | Common-mode rejection ratio | VS = +5.5 V, –0.1 V < VCM< +3.5 V | 66 | 80 | dB | |
Specified temperature range,
TA = –40°C to +125°C |
64 | |||||
VS = +5.5 V, –0.1 V < VCM< +5.6 V | 56 | 68 | ||||
Specified temperature range,
TA = –40°C to +125°C |
55 | |||||
INPUT IMPEDANCE | ||||||
Differential | 1013 || 2 | Ω || pF | ||||
Common-mode | 1013 || 2 | Ω || pF | ||||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop gain | VS = +5 V, +0.3 V < VO< +4.7 V | 94 | 110 | dB | |
Specified temperature range,
TA = –40°C to +125°C, VS = +5 V, +0.4 V < VO< +4.6 V |
90 | |||||
FREQUENCY RESPONSE | ||||||
f−3dB | Small-signal bandwidth | G = +1, VO = 100 mVPP, RF = 25 Ω | 250 | MHz | ||
G = +2, VO = 100 mVPP | 90 | |||||
GBP | Gain-bandwidth product | G = +10 | 100 | MHz | ||
f0.1dB | Bandwidth for 0.1-dB gain flatness | G = +2, VO = 100 mVPP | 40 | MHz | ||
SR | Slew rate | VS = +5 V, G = +1, 4-V step | 150 | V/µs | ||
VS = +5 V, G = +1, 2-V step | 130 | |||||
VS = +3 V, G = +1, 2-V step | 110 | |||||
Rise-and-fall time | G = +1, VO = 100 mVPP, 10% to 90% | 2 | ns | |||
G = +1, VO = 2 VPP, 10% to 90% | 11 | |||||
Settling time, 0.1% | VS = +5 V, G = +1, 2-V output step | 30 | ns | |||
Settling time, 0.01% | 60 | ns | ||||
Overload recovery time | VIN × gain = VS | 5 | ns | |||
HD2 | 2nd-order harmonic distortion | G = +1, f = 1 MHz, VO = 2 VPP,
RL = 200 Ω, VCM = 1.5 V |
–75 | dBc | ||
HD3 | 3rd-order harmonic distortion | G = +1, f = 1 MHz, VO = 2 VPP,
RL = 200 Ω, VCM = 1.5 V |
–83 | dBc | ||
FREQUENCY RESPONSE (continued) | ||||||
Differential gain error | NTSC, RL = 150 Ω | 0.02% | ||||
Differential phase error | NTSC, RL = 150 Ω | 0.09 | Degrees | |||
Channel-to-channel crosstalk, OPA2357 | f = 5 MHz | –100 | dB | |||
OUTPUT | ||||||
Voltage output swing from rail | VS = +5 V, RL = 1 kΩ, AOL> 94 dB | 0.1 | 0.3 | V | ||
Specified temperature range,
TA = –40°C to +125°C, VS = +5 V, RL = 1 kΩ, AOL> 90 dB |
0.4 | |||||
IO | Output current(1)(2) | VS = +5 V, single | 100 | mA | ||
VS = +3 V, dual | 50 | |||||
Closed-loop output impedance | 0.05 | Ω | ||||
RO | Open-loop output resistance | 35 | Ω | |||
POWER SUPPLY | ||||||
VS | Specified voltage range | 2.7 | 5.5 | V | ||
Operating voltage range | 2.5 to 5.5 | V | ||||
IQ | Quiescent current (per amplifier) | VS = +5 V, enabled, IO = 0 V | 4.9 | 6 | mA | |
Specified temperature range,
TA = –40°C to +125°C |
7.5 | |||||
ENABLE, SHUTDOWN FUNCTION | ||||||
Disabled (logic−low threshold) | 0.8 | V | ||||
Enabled (logic−high threshold) | 2 | V | ||||
Logic input current | Logic low | 200 | nA | |||
Turn-on time | 100 | ns | ||||
Turn-off time | 30 | ns | ||||
Off isolation | G = +1, 5 MHz, RL = 10 Ω | 74 | dB | |||
Quiescent current (per amplifier) | 3.4 | 6 | µA | |||
THERMAL SHUTDOWN | ||||||
TJ | Junction temperature | Shutdown | 160 | °C | ||
Reset from shutdown | 140 | |||||
TEMPERATURE RANGE | ||||||
RθJA | Thermal resistance | SOT23-6 | 150 | °C/W | ||
VSSOP-10 | 150 |