SBOS365G may 2006 – may 2023 OPA2365 , OPA365
PRODUCTION DATA
The OPAx365 series of operational amplifiers feature rail-to-rail, high performance that make these devices an excellent choice for driving ADCs. Other typical applications include signal conditioning, cell phone power amplifier control loops, audio, and sensor amplification. The OPAx365 is a wideband amplifier that can be operated with either a single supply or dual supplies.
Furthermore, the OPA365 amplifier parameters are fully specified from 2.2 V to 5.5 V. Many of the specifications apply from −40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Section 7.7.