SBOS886E November   2017  – August 2021 OPA2375 , OPA375

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information for Single Channel
    5. 7.5 Thermal Information for Dual Channel
    6. 7.6 Electrical Characteristics
    7. 7.7 Typical Characteristics: OPA375
    8. 7.8 Typical Characteristics: OPA2375
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 THD + Noise Performance
      2. 8.3.2 Operating Voltage
      3. 8.3.3 Rail-to-Rail Output
      4. 8.3.4 EMI Rejection
      5. 8.3.5 Electrical Overstress
      6. 8.3.6 Typical Specifications and Distributions
      7. 8.3.7 Shutdown Function
      8. 8.3.8 Packages With an Exposed Thermal Pad
      9. 8.3.9 Common Mode Voltage Range
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Single-Supply Electret Microphone Preamplifier With Speech Filter
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The OPAx375 family includes single (OPA375), dual (OPA2375) and quad-channel (OPA2375) general-purpose CMOS operation amplifiers (op amp) that provide an extremely low noise figure of 3.5 nV/√Hz, a low offset of 500 µV (maximum) and a wide bandwidth of 10 MHz. The low noise and wide bandwidth make the OPAx375 family attractive for a variety of precision applications that require a good balance between cost and performance. Additionally, the input bias current of the OPAx375 supports applications with high source impedance.

The robust design of the OPAx375 family provides ease-of-use to the circuit designer due to the unity-gain stability, integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (2-kV HBM). Additionally, the resistive open-loop output impedance allows for easy stabilization with much higher capacitive loads.

This op amp is optimized for low-voltage operation as low as 2.25 V (±1.125 V) for the OPA375 and 1.7 V (±0.85 V) for the OPA2375 and OPA4375. All of the devices operate up to 5.5 V (±2.75 V), and are specified over the temperature range of –40°C to 125°C.

The single-channel OPA375 is available in a small-size SC70-5 package. The dual-channel OPA2375 is available in multiple package options including a tiny 1.5 mm × 2.0 mm X2QFN package.

Device Information
PART NUMBER(1) PACKAGE BODY SIZE (NOM)
OPA375 SC70 (5) 1.25 mm × 2.00 mm
OPA2375 SOIC (8) 3.91 mm × 4.90 mm
TSSOP (8) 3.00 mm × 4.40 mm
VSSOP (8) 3.00 mm × 3.00 mm
SOT-23 (8) 1.60 mm × 2.90 mm
WSON (8) 2.00 mm × 2.00 mm
X2QFN (10) 1.50 mm × 2.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.