SBOS989A August 2020 – November 2021 OPA2388-Q1 , OPA388-Q1
PRODUCTION DATA
The OPAx388-Q1 family of operational amplifiers can be used with single or dual supplies from an operating range of VS = 2.5 V (±1.25 V) up to 5.5 V (±2.75 V). Key parameters that vary over the supply voltage or temperature range are shown in Section 6.7.