SBOS926G January 2021 – April 2024 OPA2392 , OPA392
PRODMIX
The OPAx392 family of operational amplifiers (OPA392, OPA2392, and OPA4392) features ultra-low offset, offset drift, and input bias current with rail-to-rail input and output operation. In addition to precision dc accuracy, the ac performance is optimized for low noise and fast-settling transient response. These features make the OPAx392 an excellent choice for driving high-precision analog-to-digital converters (ADCs) or buffering the output of high-resolution, digital-to-analog converters (DACs).
The OPAx392 feature TI's e-trim™ operational amplifier technology to achieve ultra-low offset voltage and offset voltage drift without any input chopping or auto-zero techniques. This technique enables ultra-low input bias current for sensor inputs or photodiode current-to-voltage measurements, creating high-performance transimpedance stages for optical modules or medical instrumentation.
PART NUMBER | CHANNELS | PACKAGE(1) |
---|---|---|
OPA392 | Single | DBV (SOT-23, 5) |
Single | DCK (SC70, 5)(2) | |
Single | YBJ (DSBGA, 6) | |
OPA2392 | Dual | D (SOIC, 8) |
Dual | DGK (VSSOP, 8) | |
Dual | DSG (WSON, 8)(2) | |
Dual | YBJ (DSBGA, 9) | |
OPA4392(2) | Quad | PW (TSSOP, 14)(2) |
Quad | RTE (WQFN, 16)(2) |