SBOS075A September 2000 – June 2024 OPA2241 , OPA2251 , OPA241 , OPA251 , OPA4241 , OPA4251
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | OPAx241 | ±50 | ±250 | μV | ||
TA = –40°C to +85°C | ±100 | ±400 | |||||
OPAx251 | ±100 | ||||||
TA = –40°C to +85°C | ±130 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | OPAx241 | ±0.4 | μV/°C | ||
OPAx251 | ±0.6 | ||||||
PSRR | Power supply rejection ratio | VS = 2.7V to 36V | ±3 | ±30 | μV/V | ||
TA = –40°C to +85°C | ±30 | ||||||
Channel separation, (dual, quad) | 0.3 | μV/V | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current(1) | –4 | –20 | nA | |||
TA = –40°C to +85°C | –25 | ||||||
IOS | Input offset current | ±0.1 | ±2 | nA | |||
TA = –40°C to +85°C | ±2 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1Hz to 10Hz | 1.7 | μVPP | ||||
en | Input voltage noise density | f = 1kHz | 65 | nV/√Hz | |||
in | Input current noise density | f = 1kHz | 40 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | –0.2 | (V+) – 0.8 | V | |||
CMRR | Common-mode rejection ratio | –0.2V < VCM < (V+) – 0.8V | 80 | 106 | dB | ||
0V < VCM < (V+) – 0.8V, TA = –40°C to +85°C | 80 | ||||||
INPUT IMPEDANCE | |||||||
ZIN | Input impedance | Differential | 10 || 3.75 | MΩ || pF | |||
Common-mode | 1 || 4 | GΩ || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 100mV < VO < (V+) – 100mV | 100 | 120 | dB | ||
TA = –40°C to +125°C | 100 | ||||||
(V–) + 200mV < VO < (V+) – 200mV, RL = 10kΩ |
100 | 120 | |||||
TA = –40°C to +125°C | 100 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 35 | kHz | ||||
SR | Slew rate | VS = 5V, G = 1V/V | 0.01 | V/μs | |||
Overload recovery time | VS = VIN × G | 80 | μs | ||||
OUTPUT | |||||||
Voltage output swing from rail(2) | AOL > 70dB | 50 | mV | ||||
AOL > 100dB | 75 | 100 | |||||
TA = –40°C to +85°C | 100 | ||||||
AOL > 100dB, RL = 10kΩ, | 100 | 200 | |||||
TA = –40°C to +85°C | 200 | ||||||
ISC | Short-circuit current | Source, VS = 5V | Single | 4 | mA | ||
Dual and Quad | 4 | ||||||
Sink, VS = 5V | Single | –24 | |||||
Dual and Quad | –24 | ||||||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0mA | ±25 | ±30 | μA | ||
TA = –40°C to +85°C | ±36 |