SBOSA38A February 2021 – April 2021 OPA2607-Q1 , OPA607-Q1
PRODUCTION DATA
The OPAx607-Q1 operational amplifiers are fully specified and assured for operation from 2.2 V to 5.5 V, applicable from –40°C to +125°C. The OPAx607-Q1 devices are completely operational with asymmetric, symmetric and single supply voltages applied across the supply pins. The total voltage (that is, (VS+) – (VS–)) must be less than the supply voltage mentioned in Section 7.1.