SBOS688A April 2015 – October 2015 OPA2625 , OPA625
PRODUCTION DATA.
The OPAx625 is specified for operation from 2.7 V to 5.5 V (±1.35 V to ±2.75 V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics. Place bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout section.
CAUTION
Supply voltages larger than 6 V can cause permanent damage to the device. See to the Absolute Maximum Ratings section.