SBOS382H may 2008 – june 2023 OPA2673
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 8 | Input | Bias mode control |
A1 | 9 | Input | Bias mode control |
GND | 4 | Power | Ground |
–IN A | 2 | Input | Amplifier A inverting input |
+IN A | 3 | Input | Amplifier A noninverting input |
–IN B | 11 | Input | Amplifier B inverting input |
+IN B | 10 | Input | Amplifier B noninverting input |
NC | 1, 5, 6, 12, 15 | — | Do not connect. There is no internal connection. Typically GND is the recommended connection to a heat-spreading plane. |
OUT A | 16 | Output | Amplifier A output |
OUT B | 13 | Output | Amplifier B output |
–VS | 7 | Power | Negative power-supply connection |
+VS | 14 | Power | Positive power-supply connection |
Thermal Pad | — | Electrically connected to die substrate and VS–. Connect to VS– on the PCB for best performance. |