SBOS382H may 2008 – june 2023 OPA2673
PRODUCTION DATA
The OPA2673 is a high-speed, high-current output, current-feedback amplifier (CFA) that operates over a wide supply range of ±3.5 V to ±6.5 V. This device is designed for applications that require large-drive currents along with a wide bandwidth. The two channels of the OPA2673 can be used as two independent amplifiers or can be connected in a differential-input to differential-output configuration.