SBOS382H may 2008 – june 2023 OPA2673
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage, VS = (VS+) – (VS–)(2) | 13 | V | |
Bias control pin voltage, referenced to GND | 0 | VS– + 5 | ||
All pins except VS+, VS– and bias control pins | VS– | VS+ | ||
GND pin | VS– | VS+ | ||
Output pin: Offline mode | ±4.5 | |||
Inverting input pin: Offline mode | ±1.1 | |||
Differential input voltage (each amplifier) | ±2 | |||
Current | All input pins, current limit | ±10 | mA | |
Continuous power dissipation | See Thermal Information | |||
Temperature | Continuous operating junction temperature(3) | 139 | °C | |
Maximum junction, TJ (under any condition)(5) | 150 | |||
Storage, Tstg | –65 | 150 |