SBOS382H may 2008 – june 2023 OPA2673
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE(1) | ||||||
SSBW | Small-signal bandwidth | G = 1 V/V, RF = 511 Ω, VO = 0.5 VPP | 600 | MHz | ||
G = 2 V/V, RF = 475 Ω, VO = 0.5 VPP | 450 | |||||
G = 4 V/V, RF = 402 Ω, VO = 0.5 VPP | 270 | 340 | ||||
G = 4 V/V, TA = –40°C to 85°C | 300 | |||||
G = 8 V/V, RF = 250 Ω, VO = 0.5 VPP | 270 | 340 | ||||
G = 8 V/V, TA = –40°C to 85°C | 300 | |||||
Peaking at G = 1V/V | G = 1V/V, RF = 511 Ω | 1.5 | dB | |||
Peaking at G = 4V/V | G = 4V/V, RF = 402 Ω | 0.1 | dB | |||
LSBW | Large-signal bandwidth | G = 9 V/V, RF = 250 Ω, VO = 9 VPP | 230 | MHz | ||
Large-signal bandwidth | G = 8 V/V, RF = 250 Ω, VO = 5 VPP | 330 | ||||
Large-signal bandwidth | G = 4 V/V, VO = 5 VPP | 144 | ||||
±0.1-dB bandwidth flatness | 70 | |||||
SR | Slew rate (20% to 80%) | VO = 5-V step | 3500 | V/µs | ||
TA = –40°C to 85°C | 2300 | |||||
Rise and fall time (10% to 90%) | VO = 2-V Step | 1.2 | ns | |||
HD | 2nd-order harmonic distortion | VO = 2 VPP, 20 MHz, RL = 50 Ω | –70 | dBc | ||
3rd-order harmonic distortion | –73 | |||||
HD | 2nd-order harmonic distortion | VO = 2 VPP, 20 MHz, RL = 50 Ω, TA = –40°C to 85°C | –63 | |||
3rd-order harmonic distortion | –61 | |||||
en | Input voltage noise | f ≥ 1 MHz, input-referred | 2.4 | 2.62 | nV/√Hz | |
in+ | Noninverting input current noise | 3 | 4.6 | pA/√Hz | ||
in- | Inverting input current noise | 25 | 30 | |||
en | Input voltage noise | f ≥ 1 MHz, input-referred, TA = –40°C to 85°C | 4.2 | nV/√Hz | ||
in+ | Noninverting input current noise | 8.3 | pA/√Hz | |||
in- | Inverting input current noise | 35 | ||||
Channel-to-channel crosstalk | f ≥ 1 MHz, input-referred | –85 | dBc | |||
DC PERFORMANCE | ||||||
ZOL | Open-loop transimpedance gain | 60 | 90 | kΩ | ||
TA= –40°C to 85°C | 55 | |||||
Input offset voltage (each amplifier) | ±2 | ±7 | mV | |||
TA = –40°C to 85°C | ±9 | |||||
Input offset voltage mismatching | Amplifier A to B | ±0.5 | ±2.2 | |||
TA = –40°C to 85°C | ±2.5 | |||||
Input offset voltage drift | TA = –40°C to 85°C | ±30 | µV/°C | |||
Noninverting input bias current | ±5 | ±25 | µA | |||
TA = –40°C to 85°C | ±28 | |||||
Inverting input bias current | ±6 | ±48 | ||||
TA = –40°C to 85°C | ±55 | |||||
Noninverting input bias current matching | ±0.5 | ±5 | µA | |||
TA = –40°C to 85°C | ±7 | |||||
Inverting input bias current matching | ±6 | ±25 | ||||
TA = –40°C to 85°C | ±30 | |||||
Noninverting input bias current drift | TA = –40°C to 85°C | ±47 | nA/°C | |||
Inverting input bias current drift | ±110 | |||||
INPUT CHARACTERISTICS | ||||||
CMIR | Common-mode input range | ±3.5 | ±3.6 | V | ||
TA= –40°C to 85°C | ±3.2 | |||||
CMRR | Common-mode rejection ratio | 50 | 56 | dB | ||
TA = –40°C to 85°C | 47 | |||||
Noninverting input resistance | 3 || 1.5 | MΩ || pF | ||||
Inverting input resistance | 10 | 24 | 40 | Ω | ||
Shutdown Isolation,Offline Mode | Input to Output Isolation at 1 MHz | 85 | dB | |||
OUTPUT CHARACTERISTICS | ||||||
VO | Output voltage swing(2) | No Load | ±4.8 | ±4.9 | V | |
No Load, TA = –40°C to 85℃ | ±4.7 | |||||
VO | Output voltage swing(2) | RL = 100 Ω | ±4.75 | ±4.9 | V | |
RL = 100 Ω, TA = –40°C to 85℃ | ±4.65 | |||||
RL = 25 Ω | ±4.5 | ±4.7 | ||||
RL = 25 Ω, TA = –40°C to 85℃ | ±4.4 | |||||
IO | Output current (sourcing and sinking)(2) | RL = 4 Ω | ±460 | ±700 | mA | |
RL = 4 Ω, TA = –40°C to 85℃ | ±425 | |||||
Short-circuit output current | Sourcing and Sinking | ±1000 | mA | |||
ZOUT | Closed-Loop output impedance | f = 100 kHz | 0.4 | mΩ | ||
ZO | Open-Loop Output impedance | f = 100 kHz, Offline Mode | 25 || 4.5 | kΩ || pF | ||
POWER SUPPLY | ||||||
IQ | Quiescent current, Total both channels | Full bias (A0 = 0, A1 = 0) | 33 | 42 | mA | |
Full bias, TA = –40°C to 85°C | 46 | |||||
Offline Mode (A0 = 1, A1 = 1) | 5.5 | 7.2 | ||||
Offline Mode, TA = –40°C to 85°C | 9 | |||||
+PSRR | Positive power-supply rejection ratio | TA = –40°C to 85℃ | 57 | 60 | dB | |
–PSRR | Negative power-supply rejection ratio | 47 | 55 | |||
BIAS CONTROL | ||||||
Bias control pin logic threshold | Logic 1, with respect to GND |
2 | V | |||
Logic 0, with respect to GND |
0.8 | |||||
Bias control pin current | A0, A1 = 0.5 V(3) , TA = –40°C to 85°C | 30 | µA | |||
A0, A1 = 3.3 V, TA = –40°C to 85°C | 150 |