SBOS789C August 2017 – February 2020 OPA2810
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | Test Level(1) | |
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth | G = 1, Vo = 20 mVPP, RF = 0 Ω | 74 | MHz | C | ||
G = 1, Vo = 20 mVPP, RF= 0 Ω,
CL= 33 pF |
103 | MHz | C | ||||
G = –1, Vo = 20 mVPP | 51 | MHz | C | ||||
G = 2, Vo = 20 mVPP | 49 | MHz | C | ||||
G = 5, Vo = 20 mVPP | 15 | MHz | C | ||||
LSBW | Large-signal bandwidth | G = 2 Vo = 2 VPP | 33 | MHz | C | ||
GBWP | Gain-bandwidth product | G = 11, Vo = 20 mVPP | 70 | MHz | C | ||
Bandwdith for 0.1dB flatness | G = 2, Vo = 20 mVPP | 11 | MHz | C | |||
SR | Slew rate (20%-80%)(4) | G = 2, Vo = –1-V to 1-V step | 119 | V/µs | C | ||
G = 2, Vo = –2-V to 2-V step,
VS = ±2.5 V |
88 | V/µs | C | ||||
Rise time | Vo = 200-mV step | 4 | ns | C | |||
Fall time | Vo = 200-mV step | 5 | ns | C | |||
Settling time to 0.1% | G = 2, Vo = –2-V to 0-V step,
VS = ±2.5 V |
108 | ns | C | |||
Settling time to 0.001% | G = 2, Vo = –2-V to 0-V step,
VS = ±2.5 V |
197 | ns | C | |||
Overshoot/undershoot | G = 1, Vo = 200 mVPP | 10/11 | % | C | |||
G = 1, Vo = –1.25-V to 0.75-V step | 1/7 | % | C | ||||
Input overdrive recovery | G = 1, (VS– – 0.5 V) to (VS+ + 0.5 V) input, VS = ±2.5 V (see Figure 39) | 71 | ns | C | |||
Output overdrive recovery | G = –1, (VS– – 0.5 V) to (VS+ + 0.5 V) input, VS = ±2.5 V (see Figure 40) | 91 | ns | C | |||
HD2 | Second-order harmonic distortion | f = 100 kHz, RL = 1 kΩ, Vo = 2 VPP | –102 | dBc | C | ||
f = 1 MHz, RL = 1 kΩ, Vo = 2 VPP | –85 | dBc | C | ||||
HD3 | Third-order harmonic distortion | f = 100 kHz, RL = 1 kΩ, Vo = 2 VPP | –113 | dBc | C | ||
f = 1 MHz, RL = 1 kΩ, Vo = 2 VPP | –97 | dBc | C | ||||
en | Input-referred voltage noise | f = 500 kHz, latband | 6 | nV/√Hz | C | ||
f = 0.1-10 Hz integrated | 0.42 | µVrms | C | ||||
ei | Input-referred current noise | f = 10 kHz | 5 | fA/√Hz | C | ||
zO | Close-loop output impedance | f = 100 kHz | 0.007 | Ω | C | ||
DC PERFORMANCE | |||||||
AOL | Open-loop voltage gain | f = DC, Vo = 1.25 V to 3.25 V | 104 | 118 | dB | A | |
TA = –40°C to +125°C | 104 | dB | B | ||||
VOS | Input offset voltage | TA = 25°C, no-load | 0.1 | 1.5 | mV | A | |
TA = –40°C to +85°C | 2.4 | mV | B | ||||
TA = –40°C to +125°C | 2.8 | mV | B | ||||
Input offset voltage drift | TA = 25°C, no-load | 1.5 | µV/°C | B | |||
TA = –40°C to +125°C | 13 | µV/°C | B | ||||
Input bias current | TA = 25°C | 2 | 20 | pA | A | ||
TA = –40°C to +85°C(6) | 20 | 50 | pA | B | |||
TA = –40°C to +125°C(6) | 100 | 340 | pA | B | |||
Input offset current | TA = 25°C | 1 | 20 | pA | A | ||
TA = –40°C to +85°C | 5 | pA | B | ||||
TA = –40°C to +125°C | 50 | pA | B | ||||
CMRR | Common-mode rejection ratio | f = DC, TA = 25°C, VCM = 0.75 V to 1.75 V | 78 | 92 | dB | A | |
TA = –40°C to +125°C | 75 | dB | B | ||||
INPUT | |||||||
Allowable input differential voltage | See Figure 57 | ±5 | V | C | |||
Common-mode input impedance | In closed-loop configuration | 12 || 2.5 | GΩ||pF | C | |||
Differential input capacitance | In open-loop configuration | 0.5 | pF | C | |||
Most positive input voltage | ΔVOS < 5 mV(2) | VS+ + 0.2 | VS+ + 0.3 | V | A | ||
TA = –40°C to +125°C | VS+ + 0.2 | V | B | ||||
Most negative input voltage | ΔVOS < 5 mV(2) | VS- – 0.2 | VS- – 0.3 | V | A | ||
TA = –40°C to +125°C | VS- – 0.2 | V | B | ||||
Most positive input voltage for main-JFET stage | T = 25°C (see Figure 43) | VS+ – 2.9 | VS+ – 2.5 | V | C | ||
TA = –40°C to +125°C | VS+ – 3 | V | C | ||||
OUTPUT | |||||||
VOCRH | Output voltage range high | TA = 25°C, RL = 667 Ω | VS+ – 0.12 | VS+ – 0.09 | V | A | |
TA = –40°C to +125°C, RLOAD = 667 Ω | VS+ – 0.15 | V | B | ||||
VOCRL | Output voltage range low | TA = 25°C, RL = 667 Ω | VS– + 0.1 | VS–+ 0.06 | V | A | |
TA = –40°C to +125°C, RL = 667 Ω | VS– + 0.15 | V | B | ||||
IO(max) | Linear output drive (sourcing and sinking) | TA = 25°C, VO = 1.4 V, RL = 27.5 Ω, VOS < 2 mV, VS+ = 3 V and VS– = –2 V | 50 | 64 | mA | A | |
TA = -40°C to 125°C, VO = 0.6 V, VOS < 2 mV, VS+ = 3 V and VS– = –2 V | 22 | mA | B | ||||
ISC | Output short-circuit current | TA = 25°C, TDelay = 5 ms | 96 | mA | B | ||
CL | Capacitive load drive | < 1 dB peaking, RS = 0 Ω | 35 | pF | C | ||
POWER SUPPLY | |||||||
VS | Operating voltage | TA = 25°C | 4.75 | 27 | V | A | |
TA = –40°C to +125°C | 4.75 | 27 | V | B | |||
IQ | Quiescent current per channel | TA = 25°C | 3.05 | 3.6 | 4 | mA | A |
TA = –40°C to +125°C | 2.8 | 4.4 | mA | B | |||
PSRR | Power supply rejection ratio | ΔVS = 0.5 V, VCM = 0.5 V(3) | 80 | 100 | dB | A | |
TA = –40°C to +125°C | 80 | dB | B | ||||
AUXILIARY CMOS INPUT STAGE | |||||||
Gain-bandwidth product | VCM = VS+ – 1 V | 35 | MHz | C | |||
Open-loop voltage gain | VCM = VS+ – 1 V, f = DC, Vo = 1.5 V to
2.5 V |
80 | 100 | dB | A | ||
Input-referred voltage noise | VCM = VS+ – 1 V, f = 1 MHz | 21 | nV/√Hz | C | |||
Input offset voltage | VCM = VS+ – 1.5 V, no-load | 4 | mV | A | |||
VCM = VS+ – 0.5 V, no-load | 4.8 | mV | A | ||||
VCM = VS+ – 0.5 V, TA = –40°C to +125°C, no-load | 6.4 | mV | B | ||||
Input bias current | VCM = VS+ – 1.5 V | 2 | 20 | pA | A | ||
VCM = VS+ – 1.5 V, TA = –40°C to +125°C | 0.15 | 0.5 | nA | B | |||
Common-mode rejection ratio | VCM = VS+ – 1.5 V to VS+ – 0.5 V | 75 | dB | B | |||
Power supply rejection ratio | VCM = VS+ – 1.5 V, ΔVS = ±0.5 V(3) | 75 | dB | B | |||
CHANNEL MATCHING | |||||||
Channel-to-channel GBWP mismatch | TA = 25°C | 3 | % | C | |||
Channel-to-channel crosstalk | f = 100 kHz | -93 | dBc | C | |||
Input offset voltage mismatch | TA = 25°C | 0.1 | 2.5 | mV | A |