SBOS789C August 2017 – February 2020 OPA2810
PRODUCTION DATA.
Simulated with no output load |
Measured then fit to ideal 1/f model |
Simulated Curves, VS = 5 V and 10 V |
VS = ±12-V |
70 units, DGK package |
Input offset voltage (µV), 1246 units |
Measured then fit to ideal 1/f model |
Simulated curves |
Simulated curves, VS = 24 V |
Abs (VIN,Diff (max)) = VS when VS < 7 V |
70 units, DGK package |
Input offset voltage drift (µV/°C), –40°C to +125°C fit, 70 units |