SBOS671D September 2018 – December 2022 OPA2828 , OPA828
PRODUCTION DATA
The OPAx828 are specified to operate from 8 V to 36 V (±4 V to ±18 V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the typical characteristic curves.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout section.