Refer to the PDF data sheet for device specific package drawings
The OPA2830 is a dual, low-power, single-supply, wide-band, voltage-feedback amplifier designed to operate on a single 3V or 5V supply. The device also supports operation on ±5V or +10V supplies. The input range extends below the negative supply and to within 1.8V of the positive supply. Using complementary common-emitter outputs provides an output swing to within 25mV of either supply while driving 150Ω. High output drive current (±75mA) and low differential gain and phase errors also make this device an excellent choice for single-supply consumer video products.
Low distortion operation is provided by the high gain bandwidth product (100MHz) and slew rate (500V/μs), making the OPA2830 an excellent input buffer stage to 3V and 5V CMOS ADCs. Unlike other low-power, single-supply amplifiers, distortion performance improves as the signal swing decreases. A low 9.2nV/√Hz input voltage noise supports wide dynamic range operation.
The OPA2830 is available in an industry-standard SO-8 package. The OPA2830 is also available in a small VSSOP-8 package. For fixed-gain and line driver applications, consider the OPA2832.
PART NUMBER(1) | PACKAGE(2) | PACKAGE SIZE(3) |
---|---|---|
OPA2830 | D (SOIC, 8) | 4.9mm × 6mm |
DGK (VSSOP, 8) | 3mm × 3mm |