SBOS309E August 2004 – December 2024 OPA2830
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Two printed circuit boards (PCBs) are available to assist in the initial evaluation of circuit performance using the OPA2830 with two package options. Both of these are offered free of charge as unpopulated PCBs, delivered with a user's guide. The summary information for these fixtures is shown in Table 9-1.
PRODUCT | PACKAGE | ORDERING NUMBER |
LITERATURE NUMBER |
---|---|---|---|
OPA2830ID | SOIC-8 | DEM-OPA-SO-2A | SBOU003 |
OPA2830IDGK | VSSOP-8 | DEM-OPA-MSOP-2A | SBOU004 |
The demonstration fixtures can be requested at the Texas Instruments web site (www.ti.com) through the OPA2830 product folder.