SBOS309E August 2004 – December 2024 OPA2830
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
AC PERFORMANCE | |||||
Small-signal bandwidth | G = +1, VO ≤ 0.2VPP | 290 | MHz | ||
G = +2, VO ≤ 0.2VPP | 66 | 100 | |||
G = +5, VO ≤ 0.2VPP | 16 | 30 | |||
G = +10, VO ≤ 0.2VPP | 8 | 13 | |||
Gain bandwidth product | G ≥ +10 | 80 | 130 | MHz | |
Peaking at a gain of +1 | VO ≤ 0.2VPP | 4 | dB | ||
Slew rate | G = +2, 2V step, 20% to 80% | 275 | 560 | V/μs | |
Rise time | 0.5V step, 20% to 80% | 3.4 | 5.9 | ns | |
Fall time | 0.5V step, 20% to 80% | 3.6 | 6.0 | ns | |
Settling time to 0.1% | G = +2, 1V step | 43 | 64 | ns | |
Harmonic distortion | 2nd-harmonic, VO = 2VPP, f = 5MHz, RL = 150Ω | –55 | –62 | dBc | |
2nd-harmonic, VO = 2VPP, f = 5MHz, RL ≥ 500Ω | –58 | –66 | |||
3rd-harmonic, VO = 2VPP, f = 5MHz, RL = 150Ω | –50 | –59 | |||
3rd-harmonic, VO = 2VPP, f = 5MHz, RL ≥ 500Ω | –65 | –77 | |||
Input voltage noise | f > 1MHz | 5.6 | 10.6 | nV/√ Hz | |
f > 1MHz, TA = –40°C to +85°C | 11.6 | ||||
Input current noise | f > 1MHz | 3.7 | 5.4 | pA/√ Hz | |
f > 1MHz, TA = –40°C to +85°C | 6.4 | ||||
DC PERFORMANCE | |||||
Open-loop voltage gain | VO = ±1V | 66 | 74 | dB | |
VO = ±1V, TA = –40°C to +85°C | 64 | ||||
Input offset voltage | ±1.5 | ±7.5 | mV | ||
TA = –40°C to +85°C | ±9.3 | ||||
Average offset voltage drift | TA = –40°C to +85°C | ±27 | μV/°C | ||
Input bias current | VCM = 2V | 5 | 18 | μA | |
VCM = 2V, TA = –40°C to +85°C | 19 | ||||
Input bias current drift | VCM = 0V, TA = –40°C to +85°C | ±46 | nA/°C | ||
Input offset current | VCM = 2V | ±0.2 | ±1.1 | μA | |
VCM = 2V, TA = –40°C to +85°C | ±1.5 | ||||
Input offset current drift | VCM = 0V, TA = –40°C to +85°C | ±6 | nA/°C | ||
INPUT | |||||
Negative input voltage | 0.4V step | –5.5 | –5.4 | V | |
0.4V step, TA = –40°C to +85°C | –5.2 | ||||
Positive input voltage | 0.4V step | 3.1 | 3.2 | V | |
0.4V step, TA = –40°C to +85°C | 2.9 | ||||
Common-mode rejection ratio (CMRR) | Input-referred | 76 | 80 | dB | |
Input-referred, TA = –40°C to +85°C | 71 | ||||
Input impedance | Differential mode | 10 || 2.1 | kΩ || pF | ||
Common-mode | 400 || 1.2 | ||||
OUTPUT | |||||
Output voltage swing | RL = 1kΩ to GND | ±4.86 | ±4.88 | V | |
RL = 1kΩ to GND, TA = –40°C to +85°C | ±4.84 | ||||
RL = 150Ω to GND | ±4.60 | ±4.64 | |||
RL = 150Ω to GND, TA = –40°C to +85°C | ±4.56 | ||||
Current output, sinking and sourcing | VO = ±2.75V, VOS = 20mV | ±63 | ±82 | mA | |
VO = ±2.75V, VOS = 20mV, TA = –40°C to +85°C | ±53 | ||||
Short-circuit current | Output shorted to ground | 120 | mA | ||
Closed-loop output impedance | G = +2, f ≤ 100kHz | 0.03 | Ω | ||
POWER SUPPLY | |||||
Quiescent current | 7.6 | 9 | 10.6 | mA | |
TA = –40°C to +85°C | 6.2 | 12.2 | |||
Power-supply rejection ratio (–PSRR) | Input-referred, 1V step | 61 | 66 | dB | |
Input-referred, TA = –40°C to +85°C | 59 |