SBOS973A June 2019 – September 2019 OPA2834
PRODUCTION DATA.
The OPA2834 bipolar input operational amplifier offers an unity-gain bandwidth of 50 MHz with ultra-low HD2 and HD3 as shown in the Electrical Characteristics: 3V to 5V. The device can swing to within 100 mV of the supply rails while driving a 5-kΩ load. The input common-mode voltage of the amplifier can swing to 200 mV below the negative supply rail. This level of performance is achieved at 170 µA of quiescent current per amplifier channel.