SLOS713J January 2011 – March 2021 OPA2835 , OPA835
PRODUCTION DATA
Design a low distortion, single-ended input to single-ended output audio amplifier using the OPA835 device. The 2700 series audio analyzer from Audio Precision is the signal source and the measurement system.
CONFIGURATION | INPUT EXCITATION | PERFORMANCE TARGET | RLOAD |
---|---|---|---|
OPA835 Unity Gain Config. | 1 KHz Tone Frequency | > 110 dBc SFDR | 300 Ω and 100 KΩ |