SBOS982J june 2020 – june 2023 OPA2863 , OPA4863 , OPA863
PRODUCTION DATA
at VS+ = 3 V, VS– = 0 V, RF = 0 Ω for Gain = 1 V/V, otherwise RF = 1 kΩ for other gains, CL = 1 pF, RL = 2 kΩ connected to 1 V, G = 1 V/V, input and output VCM = 1 V, and TA ≅ 25°C (unless otherwise noted)
VOUT = 20 mVPP |
Measured for 10 units |
μ = 0.64 μA, σ = 0.056 μA |
VOUT = 1 VPP |
. |
Output saturated and then short-circuited to other supply |