SBOS933I February   2019  – August 2021 OPA2990 , OPA4990 , OPA990
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
    4. 6.4 Thermal Information for Single Channel
    5. 6.5 Thermal Information for Dual Channel
    6. 6.6 Thermal Information for Quad Channel
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Input Protection Circuitry
      2. 7.3.2  EMI Rejection
      3. 7.3.3  Thermal Protection
      4. 7.3.4  Capacitive Load and Stability
      5. 7.3.5  Common-Mode Voltage Range
      6. 7.3.6  Phase Reversal Protection
      7. 7.3.7  Electrical Overstress
      8. 7.3.8  Overload Recovery
      9. 7.3.9  Typical Specifications and Distributions
      10. 7.3.10 Packages With an Exposed Thermal Pad
      11. 7.3.11 Shutdown
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 High Voltage Buffered Multiplexer
      2. 8.2.2 Slew Rate Limit for Input Protection
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 TINA-TI (Free Software Download)
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The OPAx990 family (OPA990, OPA2990, and OPA4990) is a family of high voltage (40 V) general purpose operational amplifiers. These devices offer excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300 µV, typ), and low offset drift (±0.6 µV/°C, typ).

Unique features such as differential and common-mode input voltage range to the supply rail, high short-circuit current (±80 mA), high slew rate (4.5 V/µs), and shutdown make the OPAx990 an extremely flexible, robust, and high-performance op amp for high-voltage industrial applications.

The OPAx990 family of op amps is available in micro-size packages (such as X2QFN, WSON, and SOT-553), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to 125°C.

Device Information
PART NUMBER(1)PACKAGEBODY SIZE (NOM)
OPA990SOT-23 (5)2.90 mm × 1.60 mm
SOT-23 (6)2.90 mm × 1.60 mm
SC70 (5)2.00 mm × 1.25 mm
SOT-553 (5)(2)1.60 mm × 1.20 mm
OPA2990SOIC (8)4.90 mm × 3.90 mm
SOT-23 (8)2.90 mm × 1.60 mm
TSSOP (8)3.00 mm × 4.40 mm
VSSOP (8)3.00 mm × 3.00 mm
VSSOP (10) 3.00 mm × 3.00 mm
WSON (8)2.00 mm × 2.00 mm
X2QFN (10)2.00 mm × 1.50 mm
OPA4990SOIC (14)8.65 mm × 3.90 mm
TSSOP (14)5.00 mm × 4.40 mm
WQFN (16)3.00 mm × 3.00 mm
X2QFN (14)2.00 mm × 2.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
This package is preview only.
GUID-C3672468-12C0-4DED-AF40-45D0B86E2B9A-low.gif OPAx990 in a High-Voltage, Multiplexed, Data-Acquisition System