SBOSA12H March 2020 – March 2024 OPA2991-Q1 , OPA4991-Q1 , OPA991-Q1
PRODUCTION DATA
The OPAx991-Q1 family (OPA991-Q1, OPA2991-Q1, and OPA4991-Q1) is a family of high voltage (40V) general purpose operational amplifiers for automotive application. These devices offer exceptional DC precision and AC performance, including rail-to-rail input or output, low offset (±125µV, typical), low offset drift (±0.3µV/°C, typical), low noise (10.8nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth.
Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75mA), high slew rate (21V/µs), and high capacitive load drive (1nF) make the OPAx991-Q1 a robust, high-performance operational amplifier for high-voltage automotive applications.
The OPAx991-Q1 family of op amps is available in standard packages (such as SOT-23, SC70, SOIC, VSSOP, and TSSOP) and is specified from –40°C to 125°C.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|---|
OPA991-Q1 | Single | DBV (SOT-23, 5) | 2.9mm × 2.8mm |
DBV (SOT-23, 6) | 2.9mm × 2.8mm | ||
DCK (SC70, 5) | 2mm × 2.1mm | ||
OPA2991-Q1 | Dual | DGK (VSSOP, 8) | 3mm × 4.9mm |
PW (TSSOP, 8) | 3mm × 6.4mm | ||
D (SOIC, 8) | 4.9mm × 6mm | ||
OPA4991-Q1 | Quad | DYY (SOT-23, 14) | 4.2mm × 3.26mm |
PW (TSSOP, 14) | 5mm × 6.4mm | ||
D (SOIC, 14) | 8.65mm × 6mm |