SBOSA12H March 2020 – March 2024 OPA2991-Q1 , OPA4991-Q1 , OPA991-Q1
PRODUCTION DATA
The OPAx991-Q1 is specified for operation from 2.7 V to 40 V (±1.35 V to ±40 V); many specifications apply from –40°C to 125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Typical Characteristics.
Supply voltages larger than 40 V can permanently damage the device; see the Absolute Maximum Ratings.
Place 0.1-µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to Layout.