SBOS969F October 2019 ā January 2022 OPA2991 , OPA4991 , OPA991
PRODMIX
The OPAx991 family is available in the WSON-8 (DSG) package which features an exposed thermal pad. Inside the package, the die is attached to this thermal pad using an electrically conductive compound. For this reason, when using a package with an exposed thermal pad, the thermal pad must either be connected to Vā or left floating. Attaching the thermal pad to a potential other than Vā is not allowed, and performance of the device is not assured when doing so.