SBOS969F October 2019 – January 2022 OPA2991 , OPA4991 , OPA991
PRODMIX
The OPAx991 has a single functional mode and is operational when the power-supply voltage is greater than 2.7 V (±1.35 V). The maximum power supply voltage for the OPAx991 is 40 V (±20 V).
The OPAx991S devices feature a shutdown pin, which can be used to place the op amp into a low-power mode. See Section 7.3.11 for more information.