SBOSAG6 November 2023 OPA2994-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The OPAx994-Q1 family offers excellent DC precision and AC performance. These devices operate up to 24-V supply rails and offer true rail-to-rail input/output, low offset voltage and offset voltage drift, as well as 25-MHz bandwidth and high output drive. These features make the OPAx994-Q1 a robust, high-performance operational amplifier for high-voltage automotive applications.